• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Monocular 7 To 21-Power Magnification 39 x 33 x 106mm 11483-2

Monocular 7 To 21-Power Magnification 39 x 33 x 106mm 11483-2

【Product Specifications】
・Model number: 11483-2
・Magnification: 7 - 21 times
・Size (mm): 39 x 33 x 106
・Close distance: Approx 4.5m
・Objective lens effective diameter: φ21mm
・Weight: 77g

Part Number

Configured Part Number is shown.

3-5885-01

Part Number
3-5885-01
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5885-01 in the Monocular 7 To 21-Power Magnification 39 x 33 x 106mm 11483-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)