T Sheath Thermocouple (Stainless Steel (SUS316)) φ1.0 x 500mm

T Sheath Thermocouple (Stainless Steel (SUS316)) φ1.0 x 500mm

【Product Specifications】
・Model number: T-S316 - φ1.0 - 500
・Sheath diameter x sheath length (mm): φ1.0 x 500
・Regular temperature (℃): 250
・Material: Stainless steel (SUS316, Lead/vinyl)
・Lead wire length: 2m
・Connector shape: Omega connector (male, mini)

Part Number

Configured Part Number is shown.

3-5598-02

Part Number
3-5598-02
Part NumberVolume DiscountDays to Ship
25 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5598-02 in the T Sheath Thermocouple (Stainless Steel (SUS316)) φ1.0 x 500mm series.