(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Compensating Lead Wire for T Thermocouple T-G-10m

Compensating Lead Wire for T Thermocouple T-G-10m
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,174₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: T-G-10m
・Coating material: Glass fiber, paint
・Temperature range (℃): 0 to +150
・Length: 10m

 
Part Number
3-5597-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,174.07

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number T-G-10m Part number T-G-10m Length 10m
Coating material Glass fiber + paint Temperature Range (°C) 0 to +150