(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Fluororesin Film (PTFE) 210 mm×297 mm Thickness 0.08 mm【10 Pieces Per Package】

Fluororesin Film (PTFE) 210 mm×297 mm Thickness 0.08 mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-5594-02

  • Size(mm)
    A4 size (210 × 297)
  • Operating temperature(℃)
    Continuous: 260
  • Thickness(mm)
    0.08
  • Melting Point
    327°C
  • Heat Resistance
  • Chemical Resistance
  • Mechanical Strength
  • Weather Resistance
  • Non-Adhesiveness
  • Water Resistant Contact Angle
    114°
  • Water Vapor Barrier / Permeation Amount (t 0.1 mm)
    ○/1 g/m2 · d
  • Transparency
  • Quantity
    1 bag (10 pcs. included)
  • Flame Retardant
    94V-0
Part Number
3-5594-02
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 10,618.47

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more

Basic Specifications

  • Size(mm)
    A4 size (210 × 297)
  • Operating temperature(℃)
    Continuous: 260
  • Thickness(mm)
    0.08
  • Melting Point
    327°C
  • Heat Resistance
  • Chemical Resistance
  • Mechanical Strength
  • Weather Resistance
  • Non-Adhesiveness
  • Water Resistant Contact Angle
    114°
  • Water Vapor Barrier / Permeation Amount (t 0.1 mm)
    ○/1 g/m2 · d
  • Transparency
  • Quantity
    1 bag (10 pcs. included)
  • Flame Retardant
    94V-0

Specifications of 3-5594-02

  • Size(mm)
    A4 size (210 × 297)
  • Operating temperature(℃)
    Continuous: 260
  • Thickness(mm)
    0.08
  • Melting Point
    327°C
  • Heat Resistance
  • Chemical Resistance
  • Mechanical Strength
  • Weather Resistance
  • Non-Adhesiveness
  • Water Resistant Contact Angle
    114°
  • Water Vapor Barrier / Permeation Amount (t 0.1 mm)
    ○/1 g/m2 · d
  • Transparency
  • Quantity
    1 bag (10 pcs. included)
  • Flame Retardant
    94V-0
Part Number
3-5594-02
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 10,618.47

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1