(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fluoropolymer Film (PFA)【1-10 Pieces Per Package】

Fluoropolymer Film (PFA)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 13,946.13 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Operating temperature(℃)
    Continuous: 260
  • Melting Point
    305°C
  • Heat Resistance
  • Chemical Resistance
  • Mechanical Strength
  • Weather Resistance
  • Non-Adhesiveness
  • Water Resistant Contact Angle
    115°
  • Water Vapor Barrier / Permeation Amount (t 0.1 mm)
    ○/2 g/m2 · d
  • Transparency
  • Flame Retardant
    94V-0

Product Description

It has excellent heat resistance, chemical resistance, non-adhesiveness, and non-combustibility, and also has secondary workability such as heat sealing, heat deformation, and heat fusion.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language