(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Flexible Arm Light Source Individual Dimming Type STA-B2

LED Flexible Arm Light Source Individual Dimming Type STA-B2

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 3-5586-01

Part Number
3-5586-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 33,901.56

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

【Product Specifications】
・Model number: STA-B2
・Size (mm): 111.2 x 60 x 587.7
・Light source: White color LED
・Illuminance (1 light, at the maximum dimming): 45000lx (when distance 50mm), 15000lx (when distance 100mm)
・Power supply: AC100V (including AC adapter)
・Output adjustment: 1 - 100%
・Power consumption: 4.2W
・Arm length: 500mm
・Weight: Approx 1.2kg

Specifications of 3-5586-01

Part Number
3-5586-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 33,901.56

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list