Loading...

All PTFE-Coated Stirring Rod Twister Type, NR2067 Series

Brand :
AS ONE

Caution

    Product Description

    PTFE all-coated stirring rod twister type NR2067 series
    [Diameter (mm)]⌀8
    [Blade Size]t5 × height 30 mm
    [Materials]PTFE (tetrafluoroethylene), Middle core / stainless steel (SUS304)

    All PTFE-Coated Stirring Rod Twister Type, NR2067 Series | AS ONE | MISUMI India