(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Long Red Alcohol Thermometer 150℃

Long Red Alcohol Thermometer 150℃
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,469₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range (℃): 0 - 150
・Size (mm): Approx φ7 x 450
・Minimum scale: 1℃
・Thermosensitive solution: Red liquid (alcohol)
・Immersion line: 180mm
・Weight: 50g

 
Part Number
3-5577-03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,468.67

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number 4975932017821 Size (mm) Approx. ø7 × 450 Weight 50g
Product detail type 150°C 450mm Minimum graduation 1°C Temperature sensor liquid Red liquid (alcohol)
Immersion line 150mm Measurement Range (°C) 0 to 150