Loading...

Standard Thermometer for Very Low Temperature Double-Tube

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Measurement range (℃): -100 to +30
    ・Overall length (mm): 300
    ・Minimum scale: 0.5℃
    ・With test results document