(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

K Sheath Thermocouple (Stainless Steel (SUS316)) 800℃ φ4.8 x 1000mm

K Sheath Thermocouple (Stainless Steel (SUS316)) 800℃ φ4.8 x 1000mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,024₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: K-316-4.8-1000
・Temperature range (℃): 0 - 800
・Sheath diameter x length (mm): φ4.8 x 1000
・Material: Sheath/stainless steel (SUS316), Lead wire/vinyl
・Lead wire length: 2m
・With omega connector

 
Part Number
3-5396-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 12,024.15

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number K-316-4.8-1000 Part number K-316-4.8-1000 Details With omega connector
Product detail type ø 4.8×1000mm Sheath diameter × length (mm) ø 4.8×1000 Temperature Range (°C) 0 to 800
Lead wire length 2m Material Sheath/stainless steel (SUS316), lead wire/vinyl