Loading...

Individual temperature control logger for each sample KT-165F series

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: KT-165F/W
    ・Color: White
    ・Measurement temperature range: -40 - 80℃
    ・Measurement accuracy: ±0.3℃ (-10 - 50℃), ±0.5℃ (other than the left)
    ・Resolution: 0.1℃
    ・Storage capacity: 16000 cases (termination/rollover by storage capacity)
    ・Waterproof performance: IP67
    ・Recording interval: 1 minute - 255 minutes
    ・Interface: NFC (Felica)
    ・Supported OS: Windows(R)7/8/10
    ・Power supply: CR2025 x 1 piece (included for test)
    ・Size: 54 x 34 x 10mm
    ・Weight: 20g