Loading...

Integrating Flow Meter NW20-PTN

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: NW20-PTN
    ・Flow rate range (L/min): 3.0 - 60
    ・Connection: R3/4
    ・Target fluid: Water (*Please confirm connecting part main materials to select correspondence to various liquid. )
    ・Maximum operating pressure: 1MPa (liquid temperature at 20℃)
    ・Liquid viscosity range: 0.5 - 1.5mPa・s
    ・Liquid temperature range: 0 to +60℃
    ・Power supply: Lithium battery (battery life is approximately 4 years/battery replacement unavailable)
    ・Waterproof performance: IPX4 (indoor specification)
    ・CE marking good
    ・Size: 110 x 105.5 x 74mm
    ・Weight: Approx 500g
    ・Material: Case/PP, Impeller/POM, Pivot/Stainless Steel (SUS304), O-ring/FKM

    Integrating Flow Meter NW20-PTN | AS ONE | MISUMI India