Loading...

Electrostatic Capacitive Electromagnetic Flow Monitor CX20A-NA-3

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: CX20A-NA-3
    ・Size (mm): 95 x 40 x 86.8
    ・Weight (g): Approx 520
    ・Target fluid: Water, water soluble coolant liquid
    ・Flow rate: 0.0 - 72L/min
    ・Accuracy: +/- 2%FS
    ・Accuracy guaranteed range: 2.0 - 60L/min
    ・Pressure resistance: 2MPa
    ・Used pressure: 1MPa
    ・Power supply: 24VDC +/- 10%
    ・Connection shape: Rc3/4
    ・Accessories: Body connector connection cable 3m