Loading...

Stainless Steel Fittings (Female Male Socket) VMF-0302 (Connection Standard 3/8Rc x 1/4R)

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: VMF-0302
    ・Connection standards (Rc x R): 3/8 x 1/4
    ・Material: Stainless Steel (SCS13A)
    ・Maximum operating pressure: Steam, air, gas, oil at 300℃ or lower/1.0MPa, Steady flow water at 120℃ or lower/2.0MPa
    ・JIS B2301 and JIS B0203 compliant