60mm Dish For IVF (For External Fertilization) 60 x 15mm 1 Box (10/Pack x 40 Packs) 150270

60mm Dish For IVF (For External Fertilization) 60 x 15mm 1 Box (10/Pack x 40 Packs) 150270【40 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

【Product Specifications】
・Model number: 150270
・Specification: 60mm dish
・Size (mm): 60 x 15
・Quantity: 1 box (10/pack x 40 packs)
・Material: PS (polystyrene)
・Cultivation area (per 1 well): 8.8cm2
・Pyrogen free
・CE mark obtained
・MEA tested
・With air vent:
・γ ray sterilized

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17 Day(s) or more
-

40 Pieces Per Package

Part Number : 3-5220-04
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 40 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)