4 Well Multi Dish For IVF (For External Fertilization) 66 x 66mm 1 Box (4/Pack x 30 Packs) 144444

4 Well Multi Dish For IVF (For External Fertilization) 66 x 66mm 1 Box (4/Pack x 30 Packs) 144444【30 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
20 Day(s) or more

【Product Specifications】
・Model number: 144444
・Specification: 4 well multi dish
・Size (mm): 66 x 66
・Quantity: 1 box (4/pack x 30 packs)
・Material: PS (polystyrene)
・Cultivation area (per 1 well): 1.9cm2
・CE mark obtained
・MEA tested
・With air vent:
・γ ray sterilized
・Hydrophilic processed

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
20 Day(s) or more
-

30 Pieces Per Package

Part Number : 3-5220-01
Days to Ship 20 Day(s) or more
Standard Unit Price -
Quantity 30 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)