- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Anesthesia Device for Small Animals
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Product Type |
Size |
Specifications |
With Collection Container (Collection Capacity |
Carburetor |
Pick-up ability |
Part Number |
Applications |
Flow meter |
Power Supply |
|
₹ 680,583.96
|
1 Piece(s)
|
|
17 Day(s) or more
|
Anesthesia Device |
315×255×300mm |
For isoflurane |
200 g * A separate adsorbent is required) |
Set concentration range: 0 to 5%; concentration maintenance flow rate: 0.1 L/min or more |
- |
SN-487-0T AS1 (Main Body) |
- |
For supply: air 0 to 1 L/min; for collection: 0 to 1 L/min |
100 V AC 50/60 Hz |
|
₹ 25,406.02
|
1 Piece(s)
|
|
13 Day(s) or more
|
Other Related Products |
- |
- |
- |
- |
- |
Key filler injector for pharmaceuticals |
For isoflurane |
- |
- |
|
₹ 25,406.02
|
1 Piece(s)
|
|
13 Day(s) or more
|
Other Related Products |
- |
- |
- |
- |
- |
For key filler injectors for reagents |
For isoflurane |
- |
- |
|
₹ 45,881.35
|
1 Piece(s)
|
|
13 Day(s) or more
|
Other Related Products |
- |
180×180×200mm |
- |
- |
- |
Anesthesia induction chamber |
- |
- |
- |
|
₹ 11,074.51
|
1 Piece(s)
|
|
13 Day(s) or more
|
Other Related Products |
- |
ø 26mm |
- |
- |
- |
Anesthesia mask (For mice and rats) |
- |
- |
- |
|
₹ 31,094.44
|
1 Piece(s)
|
|
13 Day(s) or more
|
Other Related Products |
- |
- |
- |
- |
200g |
Anesthesia Gas Adsorbent (10 bags Included) |
- |
- |
- |
|
₹ 1,860.82
|
1 Piece(s)
|
|
13 Day(s) or more
|
Other Related Products |
- |
With stopcock |
- |
- |
- |
2-way stopcock |
- |
- |
- |
Product Description
[Features]
·For small animal anesthesia apparatus.
·There are a wide variety of small animal anesthesia apparatus.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Product Type |
Size |
Specifications |
With Collection Container (Collection Capacity |
Carburetor |
Pick-up ability |
Part Number |
Applications |
Flow meter |
Power Supply |
|
₹ 680,583.96
|
1 Piece(s)
|
|
17 Day(s) or more
|
Anesthesia Device |
315×255×300mm |
For isoflurane |
200 g * A separate adsorbent is required) |
Set concentration range: 0 to 5%; concentration maintenance flow rate: 0.1 L/min or more |
- |
SN-487-0T AS1 (Main Body) |
- |
For supply: air 0 to 1 L/min; for collection: 0 to 1 L/min |
100 V AC 50/60 Hz |
|
₹ 25,406.02
|
1 Piece(s)
|
|
13 Day(s) or more
|
Other Related Products |
- |
- |
- |
- |
- |
Key filler injector for pharmaceuticals |
For isoflurane |
- |
- |
|
₹ 25,406.02
|
1 Piece(s)
|
|
13 Day(s) or more
|
Other Related Products |
- |
- |
- |
- |
- |
For key filler injectors for reagents |
For isoflurane |
- |
- |
|
₹ 45,881.35
|
1 Piece(s)
|
|
13 Day(s) or more
|
Other Related Products |
- |
180×180×200mm |
- |
- |
- |
Anesthesia induction chamber |
- |
- |
- |
|
₹ 11,074.51
|
1 Piece(s)
|
|
13 Day(s) or more
|
Other Related Products |
- |
ø 26mm |
- |
- |
- |
Anesthesia mask (For mice and rats) |
- |
- |
- |
|
₹ 31,094.44
|
1 Piece(s)
|
|
13 Day(s) or more
|
Other Related Products |
- |
- |
- |
- |
200g |
Anesthesia Gas Adsorbent (10 bags Included) |
- |
- |
- |
|
₹ 1,860.82
|
1 Piece(s)
|
|
13 Day(s) or more
|
Other Related Products |
- |
With stopcock |
- |
- |
- |
2-way stopcock |
- |
- |
- |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy