(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
【Product Specifications】
・Model number: GKK105-01
・Specification: Dripping sprinkler type
・Maximum available water pressure: 0.7MPa (7kgf/cm2)
・Applicable faucet outer diameter: 14 - 18mm
・Timer setting time: Watering interval/twice a day, once a day, once 2 days, once 3 days, once 7 days, Watering start time/0 - 23 o'clock (1 hour increments), Watering time/1 - 10 minutes (1 minute increments), 10 - 30 minutes (5 minutes increments), 30 - 90 minutes (10 minutes increments)
・Power supply: AAA alkaline dry cell x 4 pieces (optional)
・Set content: Timer, pressure regulating joint x 1 piece, 9mm hose 5m x 1 piece, 4mm hose 10m x 1 piece, Joint (end cap x 1 piece, 4 branches x 2 pieces, branch x 2 pieces), Sprinkler x 8 pieces
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy