Loading...

Polishing Compound GC#2000

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: GC#2000
    ・Grain size: #2000
    ・Average diameter (μm): 6.7
    ・Material: Green silicon carbide, Surfactant
    ・Capacity: 180mL