(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Electric Screwdriver, Motor Screw Driver (Model For Countermeasure Against Static Electricity) VE-2000EPA

Electric Screwdriver, Motor Screw Driver (Model For Countermeasure Against Static Electricity) VE-2000EPA
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      76,803₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: VE-2000EPA
・Output torque range: 0.06 - 0.34Nm
・Fit screw: Small screw/M1.0-M2.3, Tapping/1.0 - 2.0mm
・Starting method: Lever type
・Torque adjustment ring: 24 steps x 5 scales
・No load rotational speed: HI/1000min^-1/LO: 700min^-1
・Power source: DC15V 15W
・Cable length: 2m
・Length: 200mm
・Weight: 190g
・Accessories: Power cord/2.0m, Controller VCT-20, AC cable (1.8m), Ijiri stopper sleep (installed), Set screw (M3 x 3) x 2, Hex wrench (H1.5), 3P2P conversion adapter, 3P6P conversion code, Attached bit (D73 + 0 x 1.4 x 40/+ 0 x 1.7 x 40) x 1

 
Part Number
3-4997-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 76,803.13

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1