(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Alarm Box for Data Logger Supported Data Logger

Alarm Box for Data Logger Supported Data Logger
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,168₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: KT-115LFP/A
・Size (mm): 90 x 55 x 15
・Weight (g): 80
・Measurement temperature range: -40 to +80℃
・Accuracy: (-10℃ - 50℃) ±0.3℃, (-40℃ - 10℃/50℃ - 120℃) ±0.5℃ (when using external sensor)
・Resolution: 0.1℃
・Storage capacity: 16000 cases (termination/rollover by storage capacity)
・Recording interval: 1 minute - 255 minutes
・Power supply: CR2430 x 1 piece (included)

 
Part Number
3-4990-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 18,168.35

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1