(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Alarm Box for Data Logger with Patolight

Alarm Box for Data Logger with Patolight
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,448₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: KT-386PB
・Specification: Alarm box with patolight
・Size (mm): 170 x 83 x 135
・Weight (g): 520
・Measurement temperature range: -40 to +80℃
・Accuracy: -10 to +50℃/±0.3℃, Other than the left/±0.5℃
・Resolution: 0.1℃
・Storage capacity: 16000 cases (termination/rollover by storage capacity)
・Recording interval: 1 minute - 255 minutes
・Power supply: LR6 x 8 pieces (included for test)
・*Data logger set in the alarm box (KT-115LFP) is sold separately.

 
Part Number
3-4990-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 19,447.95

1 Piece(s) 17 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon