(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gas Mask (For Organic Gas) Para Mask II G307

Gas Mask (For Organic Gas) Para Mask II G307

You can add up to 6 items to the comparison list.

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 3-4978-01

Part Number
3-4978-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 20,137.60

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

【Product Specifications】
・Model number: Para Mask II G307
・Specification: Body
・Material: Eye pieces/PC (polycarbonate)
・Intake resistance: 23Pa
・Exhaust resistance: 54Pa
・Mass: 291g
・National examination passed: No. TN104

Specifications of 3-4978-01

Part Number
3-4978-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 20,137.60

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list