• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
CC Screw Tube Brown Blue Cap 60mL

CC Screw Tube Brown Blue Cap 60mL【50 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

【Product Specifications】
・Model number: No.7L
・Cap color: Blue
・Capacity (mL): 60
・Quantity: 1 box (50 pieces)
・Material: Body/borosilicate glass, Cap/PP (polypropylene), Packing/SPP high sheet

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

50 Pieces Per Package

Part Number : 3-4947-10
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 50 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)