(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-3194-01 |
3-3194-02 |
3-3194-03 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Body Diameter × Height (mm) |
---|---|---|---|---|---|---|
₹ 39,719.79 |
1 Piece(s) | 13 Day(s) or more | 50 mL | ø 46×60 | ||
₹ 44,429.66 |
1 Piece(s) | 15 Day(s) or more | 100 ml | ø 55×70 | ||
₹ 54,813.73 |
1 Piece(s) | 13 Day(s) or more | - | - |
[Features]
· Uses synthetic quartz glass with even fewer impurities than the fused quartz glass used commonly in quartz containers.
· After manufacture, it has been cleaned with ultra pure water, degassed and wrapped in a clean room.
· As it comes in a double package of semiconductor-grade PE bags, it can be used directly upon opening in a high-purity state without cleaning.
[Product Specifications]
· Model number: 50mL
· Capacity (ml): 50
· Trunk Diameter x Height (mm): φ46 x 60
· Material: Synthetic Quartz Glass (ES Grade, Made by Tosoh Quartz)
· * Price per piece.
Part Number |
---|
3-3194-01 |
3-3194-02 |
3-3194-03 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Body Diameter × Height (mm) |
---|---|---|---|---|---|---|
₹ 39,719.79 |
1 Piece(s) | 13 Day(s) or more | 50 mL | ø 46×60 | ||
₹ 44,429.66 |
1 Piece(s) | 15 Day(s) or more | 100 ml | ø 55×70 | ||
₹ 54,813.73 |
1 Piece(s) | 13 Day(s) or more | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy