(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Zirconia round bar (yttria stabilized) ZR8Y series

Zirconia round bar (yttria stabilized) ZR8Y series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 18,850.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3-3192-01
3-3192-02
3-3192-03
3-3192-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(φ mm)

₹ 18,850.95

1 Piece(s) 13 Day(s) or more ø 9.4

₹ 29,188.11

1 Piece(s) 13 Day(s) or more ø 12.0

₹ 54,519.88

1 Piece(s) 17 Day(s) or more ø 16.3

₹ 72,585.43

1 Piece(s) 13 Day(s) or more ø 19.0

Basic Specifications

  • Bulk density
    5.6 g/mL
  • Thermal Conductivity(W/m·K)
    3(400°C)
  • Length(mm)
    200
  • Bending Strength
    200 MPa
  • Chemical Composition
    ZrO2 (8 mol% Y2O3)

Product Description

It is a yttria-stabilized zirconia rod with low thermal conductivity, close to that of metal, and excellent oxygen ion conductivity.

Part Number
3-3192-01
3-3192-02
3-3192-03
3-3192-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(φ mm)

₹ 18,850.95

1 Piece(s) 13 Day(s) or more ø 9.4

₹ 29,188.11

1 Piece(s) 13 Day(s) or more ø 12.0

₹ 54,519.88

1 Piece(s) 17 Day(s) or more ø 16.3

₹ 72,585.43

1 Piece(s) 13 Day(s) or more ø 19.0

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1