(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Zirconia Cylindrical Rod (Yttria Partial Stabilization), ZR3Y Series

Zirconia Cylindrical Rod (Yttria Partial Stabilization), ZR3Y Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 4,839.98 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Bulk density
    6.0 g/mL
  • Thermal Conductivity(W/m·K)
    3(400°C)
  • Length(mm)
    200
  • Bending Strength
    1,200 MPa
  • Chemical Composition
    ZrO2 (3 mol% Y2O3)

Product Description

A yttria partially stabilized zirconia rod with low thermal conductivity, close to that of metal, high strength, high toughness, and excellent abrasion resistance.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list