(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Conductive (Antistatic) Tube Cover, CTC Series

Conductive (Antistatic) Tube Cover, CTC Series
  • Volume Discount

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 12,136.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Operating temperature range
    From room temperature to 85°C (Tube surface temperature)
  • Volume Resistivity
    5.0×10²Ω·cm
  • Surface charge potential
    0.11 to 1.14 kV (Measurement distance 1 m)
  • Materials
    conductive PP (polypropylene)
  • Quantity
    1 Roll (20 m)

Product Description

【Product Specifications】
・Model number: CTC-05
・Outer diameter of applicable tube (φ): 6, 8mm, 1/4""
・Quantity: 1 roll (20m)
・Material: Conductive PP (polypropylene)
・Volume resistivity: 5.0 x 10^2Ω・cm
・Potential amount of surface charging: 0.11 - 1.14kV (measurement distance 1m)
・Operating temperature range: Room temperature to 85℃ (temperature of tube surface)
・Please make sure you ground the product when you use it.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list