Loading...

High-Performance PEEK Resin, Plate, 30% Glass Fiber Added, TECAPEEK GF30 Series

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · The 30% glass fiber added grade has electric insulation and also excellent chemical resistance, radiation resistance, wear resistance, and sliding properties.
    · The sliding grade is made of PEEK resin and filled with carbon fiber, PTFE and graphite, with excellent in slidability under high temperature environments.
    · The 30% carbon fiber added grade does not have electric insulation but is highly tough and rigid, with excellent chemical resistance, radiation resistance, wear resistance, and sliding properties.
    [Product Specifications]
    · Model number: TECAPEEK GF30-13
    · Specification: 30% Glass Fiber Addition
    · Model number: TECAPEEK GF30-13
    · Size (mm): 250 X 250 X 10
    · Dimensions tolerance (thickness/O.D.)(mm): +0.20 – +1.10
    · Material: PEEK
    · Heat resistance temperature: 260°C
    · PV Value: 1.9 (MPa·m/sec) (Sliding Grade Only)
    · * Tube shaped sliding grade is also available. Contact us for more information. * Cutting or special processing: Cutting or processing is possible according to your desired size. ◎ = Products Cuttable for Sale: Round bar: L in 10 mm increments from 100 to 1,000 mm. Cut size accuracy: +0.00 to +3.5 mm, Plate: W can be specified in 10 mm increments from 50 to 500 mm, and D in 10 mm increments from 50 to 1,000 mm. Cut size accuracy: +0.00 to +3.5 mm * Provide drawings, etc. with clearly indicated dimensions when requesting custom processing. * 1 The size is φ15 x 1,000 for 3-3096-03 (sliding grade) only.

    High-Performance PEEK Resin, Plate, 30% Glass Fiber Added, TECAPEEK GF30 Series | AS ONE | MISUMI India