(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High-Performance PEEK Resin, Cylindrical Rod, 30% Glass Fiber Added, TECAPEEK GF30 Series

High-Performance PEEK Resin, Cylindrical Rod, 30% Glass Fiber Added, TECAPEEK GF30 Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 7,683.87 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Heat Resistant Temperature(°C)
    260 (Reference)
  • Materials
    PEEK
  • PV Value
    1.9 (MPa·m/sec) (Sliding grade only)
  • Specifications
    30% glass fiber added

Product Description

[Features]
· The 30% glass fiber added grade has electric insulation and also excellent chemical resistance, radiation resistance, wear resistance, and sliding properties.
· The sliding grade is made of PEEK resin and filled with carbon fiber, PTFE and graphite, with excellent in slidability under high temperature environments.
· The 30% carbon fiber added grade does not have electric insulation but is highly tough and rigid, with excellent chemical resistance, radiation resistance, wear resistance, and sliding properties.
[Product Specifications]
· Model number: TECAPEEK GF30-1
· Specification: 30% Glass Fiber Addition
· Model number: TECAPEEK GF30-1
· Size (mm): φ8 X 1000
· Dimensions tolerance (thickness/O.D.)(mm): +0.10 – +0.80
· Material: PEEK
· Heat resistance temperature: 260°C
· PV Value: 1.9 (MPa·m/sec) (Sliding Grade Only)
· * Tube shaped sliding grade is also available. Contact us for more information. * Cutting or special processing: Cutting or processing is possible according to your desired size. ◎ = Products Cuttable for Sale: Round bar: L in 10 mm increments from 100 to 1,000 mm. Cut size accuracy: +0.00 to +3.5 mm, Plate: W can be specified in 10 mm increments from 50 to 500 mm, and D in 10 mm increments from 50 to 1,000 mm. Cut size accuracy: +0.00 to +3.5 mm * Provide drawings, etc. with clearly indicated dimensions when requesting custom processing. * 1 The size is φ15 x 1,000 for 3-3096-03 (sliding grade) only.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list