Zirconia Plate 100x100x5

Brand :
AS ONE
Caution
Product Description
[Product Specifications]
· Model number: Zr-□100-5
· Size (mm): 100 X 100 X 5
· Material: ZrO2

[Product Specifications]
· Model number: Zr-□100-5
· Size (mm): 100 X 100 X 5
· Material: ZrO2