• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Anti-Static Rubber Plate, B-Ridge-Green-10 1 m x 10 mm

Anti-Static Rubber Plate, B-Ridge-Green-10 1 m x 10 mm

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Usable in a variety of applications such as a rubber plate for insulation in power distribution rooms and electric construction work, etc.
· The B-ridge type is ribbed and has a structure which helps prevent slipping.
[Product Specifications]
· Model Number: B-Ridge-Green-10
· Width X thickness: 1 m X 10 mm
· Weight (g/m2): 15000
· Operating Voltage 7,000 VAC or less
· Test Voltage: 20,000 V (1 minute)
· Length (max. length) : 10 m
· * Sold in 1 m units. The displayed price is per 1 m length. * Cutting: Cut sale is possible with a width of 1 m x length in increments of 10 mm.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : 3-2542-05
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)