Anti-Static Rubber Plate, Flat Cloth-Brown-3 1 m x 3 mm

Anti-Static Rubber Plate, Flat Cloth-Brown-3 1 m x 3 mm

Standard Unit Price:
-
Days to Ship :
25 Day(s) or more

[Features]
· Usable in a variety of applications such as a rubber plate for insulation in power distribution rooms and electric construction work, etc.
· The B-ridge type is ribbed and has a structure which helps prevent slipping.
[Product Specifications]
· Model Number: With Flat Mesh - Brown-3
· Width X thickness: 1 m X 3 mm
· Weight (g/m2): 4500
· Operating Voltage 7,000 VAC or less
· Test Voltage: 20,000 V (1 minute)
· Length (max. length) : 20 m
· * Sold in 1 m units. The displayed price is per 1 m length. * Cutting: Cut sale is possible with a width of 1 m x length in increments of 10 mm.
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
25 Day(s) or more
-

Part Number : 3-2542-01
Days to Ship 25 Day(s) or more