Loading...

Glass Cloth Tube for Thick Lagging (Insultex), TOMBO, No.8403 Series

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · It is made with the same yarn as the cloth and is braided in a cylindrical shape by a braiding machine.
    · Features flexibility, stretchability, and excellent heat insulation.
    · Tubular shape enables use as a heat-resistant coating for power wires or as a heat shield for vehicle fuel lines or cables, etc.
    [Product Specifications]
    · Model number: No.8403(6 X 10)
    · Length (m): 30
    · Material: Glass Fiber
    · Maximum operating temperature: 550°C
    · Tube wall thickness: 2 mm