(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Glass Cloth Yarn for Thick Lagging (INSULTEX®) φ6.4 mm

Glass Cloth Yarn for Thick Lagging (INSULTEX®) φ6.4 mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-2465-03

  • Materials
    Glass fiber
  • Operating temperature(℃)
    550 (Maximum)
  • Nominal Thickness (mm)
    6.4
  • Length(mm)
    47000
Part Number
3-2465-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,877.02

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Materials
    Glass fiber
  • Operating temperature(℃)
    550 (Maximum)
  • Nominal Thickness (mm)
    6.4
  • Length(mm)
    47000

Product Description

[Features]
· Yarn made of several strands of twisted fibers used in Insultex® cloth.
· It uses bulky yarn with flexibility and heat resistance.
[Product Specifications]
· Model number: No.8402-6.4
· Nominal Thickness (mm): 6.4
· Length (m): 47
· Material: Glass Fiber
· Maximum operating temperature: 550°C

Specifications of 3-2465-03

  • Materials
    Glass fiber
  • Operating temperature(℃)
    550 (Maximum)
  • Nominal Thickness (mm)
    6.4
  • Length(mm)
    47000
Part Number
3-2465-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,877.02

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1