(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Glass cloth yarn for thick lagging (Insultex (R)) TOMBO No. 8402 series

Glass cloth yarn for thick lagging (Insultex (R)) TOMBO No. 8402 series

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 3-2465-03

  • Materials
    Glass fiber
  • Operating temperature(℃)
    550 (Maximum)
  • Nominal Thickness (mm)
    6.4
  • Length(mm)
    47000
Part Number
3-2465-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,877.02

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Materials
    Glass fiber
  • Operating temperature(℃)
    550 (Maximum)
  • Nominal Thickness (mm)
    6.4
  • Length(mm)
    47000

Product Description

[Features]
· Yarn made of several strands of twisted fibers used in Insultex® cloth.
· It uses bulky yarn with flexibility and heat resistance.
[Product Specifications]
· Model number: No.8402-3.2
· Nominal Thickness (mm): 3.2
· Length (m): 164
· Material: Glass Fiber
· Maximum operating temperature: 550°C

Specifications of 3-2465-03

  • Materials
    Glass fiber
  • Operating temperature(℃)
    550 (Maximum)
  • Nominal Thickness (mm)
    6.4
  • Length(mm)
    47000
Part Number
3-2465-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,877.02

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon