Loading...

Glass Cloth Tape for Thick Lagging (INSULTEX®) 25 mm x 30 m x 3

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · Thick heat-shielding glass cloth has excellent heat insulation performance, suitable for applications requiring greater thickness than MarineTex.
    · With special heat-resistant treatment, it maintains high strength and flexibility even at high temperatures compared to conventional glass cloth.
    [Product Specifications]
    · Model number: 3025
    · Width X length: 25 mm X 30 m
    · Thickness (mm): 3
    · Quantity: 1 Roll
    · Material: Glass Fiber
    · Maximum operating temperature: 550°C