(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Glass Cloth Sheet for Thin Lagging (Marine Tex), TOMBO No. 8200 Series

Glass Cloth Sheet for Thin Lagging (Marine Tex), TOMBO No. 8200 Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 54,554.62 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Materials
    Extra fine glass fiber
  • Operating temperature(℃)
    550 (Maximum)
  • Width(mm)
    1000

Product Description

[Features]
· Meshing does not shift and scattering of short fibers is minimal.
· Excellent thermal insulation, flexibility, weather resistance, and adhesive properties.
· Passed the non-combustibility test based on the FTP code.
[Product Specifications]
· Model number: No.8200-0.2A
· Width X length X thickness: 1000 mm X 100 m X 0.18 mm
· Material: Ultrafine Glass Fiber
· Maximum operating temperature: 550°C

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list