(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Transparent Quartz Ball φ9【100 Pieces Per Package】

Transparent Quartz Ball φ9

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-2446-05

  • Outer Diameter(φ mm)
    9
  • Materials
    Quartz glass
  • Quantity
    1 bag (100 g included)
Part Number
3-2446-05
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 31,155.39

1 Pack(s)

100 Pieces Per Package

19 Day(s) or more

Basic Specifications

  • Outer Diameter(φ mm)
    9
  • Materials
    Quartz glass
  • Quantity
    1 bag (100 g included)

Product Description

[Features]
· Since it features less elution of impurities, it can be used as a filter or filler.
· Made from SiO2, which has a higher purity compared to glass beads and contains the bare minimum of alkali impurities, providing excellent corrosion resistance and wear resistance.
[Product Specifications]
· Model number: I-9
· Outer diameter (φmm): 9
· Quantity: 1 Bag (100 g)
· Material: Quartz Glass

Specifications of 3-2446-05

  • Outer Diameter(φ mm)
    9
  • Materials
    Quartz glass
  • Quantity
    1 bag (100 g included)
Part Number
3-2446-05
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 31,155.39

1 Pack(s)

100 Pieces Per Package

19 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1