(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Transparent quartz ball【100 Pieces Per Package】

Transparent quartz ball

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 31,155.39 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Materials
    Quartz glass
  • Quantity
    1 bag (100 g included)

Product Description

[Features]
· Since it features less elution of impurities, it can be used as a filter or filler.
· Made from SiO2, which has a higher purity compared to glass beads and contains the bare minimum of alkali impurities, providing excellent corrosion resistance and wear resistance.
[Product Specifications]
· Model number: I-5
· Outer diameter (φmm): 5
· Quantity: 1 Bag (100 g)
· Material: Quartz Glass

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list