(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-2442-01 |
3-2442-02 |
3-2442-03 |
3-2442-04 |
3-2442-05 |
3-2442-06 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Body Diameter × Height (mm) |
---|---|---|---|---|---|---|
₹ 10,159.62 |
1 Piece(s) | 15 Day(s) or more | 50 mL | ø 46×60 | ||
₹ 11,363.99 |
1 Piece(s) | 13 Day(s) or more | 100 ml | ø 55×70 | ||
₹ 13,872.06 |
1 Piece(s) | 13 Day(s) or more | 200 ml | ø 67×89 | ||
₹ 17,385.84 |
1 Piece(s) | 14 Day(s) or more | 250 ml | ø 72×96 | ||
₹ 18,388.79 |
1 Piece(s) | 17 Day(s) or more | 300 ml | ø 78×103 | ||
₹ 26,417.92 |
1 Piece(s) | 13 Day(s) or more | 500 mL | ø 90×120 |
This beaker is made of quartz glass, which has extremely low impurities, allows light to pass through, is resistant to heat, and has high transparency.
Part Number |
---|
3-2442-01 |
3-2442-02 |
3-2442-03 |
3-2442-04 |
3-2442-05 |
3-2442-06 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Body Diameter × Height (mm) |
---|---|---|---|---|---|---|
₹ 10,159.62 |
1 Piece(s) | 15 Day(s) or more | 50 mL | ø 46×60 | ||
₹ 11,363.99 |
1 Piece(s) | 13 Day(s) or more | 100 ml | ø 55×70 | ||
₹ 13,872.06 |
1 Piece(s) | 13 Day(s) or more | 200 ml | ø 67×89 | ||
₹ 17,385.84 |
1 Piece(s) | 14 Day(s) or more | 250 ml | ø 72×96 | ||
₹ 18,388.79 |
1 Piece(s) | 17 Day(s) or more | 300 ml | ø 78×103 | ||
₹ 26,417.92 |
1 Piece(s) | 13 Day(s) or more | 500 mL | ø 90×120 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy