Loading...

Copper Foil Cu 100x1000x0.02

Brand :
AS ONE

Caution

    Product Description

    [Product Specifications]
    · Model number: Cu-100 X 1000 X 0.02
    · Width X length X thickness (mm): 100 X 1000 X 0.02
    · Overall length: 1000 mm
    · Material: C1220R-H (Equivalent)
    · Ingredients: Cu: 99.90% or more, P: 0.015-0.04%