Loading...

Magruber (Magnet sheet)

Brand :
AS ONE

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Magnetic sheet with a high energy product.
· W type is magnetized on both sides.
[Product Specifications]
· Model number: 137
· Specification: Anisotropy (Single-sided Magnetization)
· Width X thickness X length (mm): 250 X 0.8 X 500
· Surface Magnetic Flux Density (mT): 50 or more
· Size: 250 X 500 mm
· Maximum Operating Temperature: 100°C