Loading...

PVC Plate 200x300x3 t Black

Brand :
AS ONE

Caution

    Product Description

    [Product Specifications]
    · Model number: EB233-7
    · Size (mm): 200 X 300 X 3t
    · Specification: Black
    · Quantity: 1 pc
    · Material: PVC (Polyvinyl Chloride Resin)