(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.
Lumirror® Film (T60 Transparent) 250 μm A4

Lumirror® Film (T60 Transparent) 250 μm A4【10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Film with excellent transparency.
[Product Specifications]
· Model number: T60-A4-250μm
· Thickness (μm): 250
· Quantity: 10 pcs/bag
· Material: PET Film
· Heat resistance standard: UL 746B (mechanical 105°C, electrical 105°C)
· Size: A4 X 10 sheets
· * Various processing such as slitting, cutting, stamping, etc. is possible. Contact us for more information.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

10 Pieces Per Package

Part Number : 3-2160-08
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)