Loading...

Lumirror® Film (T60 Transparent) 125 μm A4

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · Film with excellent transparency.
    [Product Specifications]
    · Model number: T60-A4-125μm
    · Thickness (μm): 125
    · Quantity: 10 pcs/bag
    · Material: PET Film
    · Flame Retardant Standard: UL94 VTM-2
    · Heat resistance standard: UL 746B (mechanical 105°C, electrical 105°C)
    · Size: A4 X 10 sheets
    · * Various processing such as slitting, cutting, stamping, etc. is possible. Contact us for more information.