(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Resin Media (Dry), Melamine Resin 250–180 μm

Resin Media (Dry), Melamine Resin 250–180 μm

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-1962-04

  • Heat Resistant Temperature(°C)
    100 (Reference)
  • Hardness
    100 to 125 (Rockwell M)
  • Materials
    Melamine resin
  • Capacity
    20 kg
  • Grit Size (μm)
    250 to 180
  • Heat Distortion Temperature
    205°C
  • Specific Gravity
    1.46 to 1.53
Part Number
3-1962-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 46,490.75

1 Piece(s) 17 Day(s) or more

Basic Specifications

  • Heat Resistant Temperature(°C)
    100 (Reference)
  • Hardness
    100 to 125 (Rockwell M)
  • Materials
    Melamine resin
  • Capacity
    20 kg
  • Grit Size (μm)
    250 to 180
  • Heat Distortion Temperature
    205°C
  • Specific Gravity
    1.46 to 1.53

Product Description

[Features]
· Soft blasting material that is gentle on the workpiece surface.
[Product Specifications]
· Model number: MM-M#80
· Material: Melamine Resin
· Particle Size (μm): 250 to 180
· Specific Gravity: 1.46 – 1.53
· Heat resistance temperature: 100°C
· Heat Distortion Temperature: 205°C
· Hardness (Rockwell M): 100-125
· Capacity: 20 kg

Specifications of 3-1962-04

  • Heat Resistant Temperature(°C)
    100 (Reference)
  • Hardness
    100 to 125 (Rockwell M)
  • Materials
    Melamine resin
  • Capacity
    20 kg
  • Grit Size (μm)
    250 to 180
  • Heat Distortion Temperature
    205°C
  • Specific Gravity
    1.46 to 1.53
Part Number
3-1962-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 46,490.75

1 Piece(s) 17 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1