(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

K Thermocouple Kto-23100c

K Thermocouple Kto-23100c
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,567₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Temperature range (℃): -50 to +700
・Sheath diameter (mm): φ2.3
・Sheath length (mm): 100
・Material: Sheath part/stainless steel (SUS316), Sleeve part/stainless steel (SUS304), Lead wire coating/glass wool
・Lead wire length/2m
・With omega connector
・Omega connector type
・*Please use it in an environment that temperature of the base of the sheath is 100℃ or less.

 
Part Number
3-1672-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,567.29

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Specifications With omega connector Manufacturer Model Number 3-1672-02 Sheath section length (mm) 100
Sheath section diameter (mm) ø 2.3 Details Lead wire length/2 m Product detail type (Omega connector type)
Features Omega connector type Temperature Range (°C) -50 to +700 Material Sheath / stainless steel (SUS316), sleeve / stainless steel (SUS304), lead wire coating / glass wool