(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

K Thermocouple (Sheath Type) KTO-4850

K Thermocouple (Sheath Type) KTO-4850
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,466₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Temperature range (℃): -50 to +800
・Sheath diameter (mm): φ4.8
・Sheath length (mm): 50
・Material: Sheath part/stainless steel (SUS316), Sleeve part/stainless steel (SUS304), Lead wire coating/glass wool
・Lead wire length: 2m
・Lead wire terminal part: M4Y terminal
・M4Y terminal type
・*Please use it in an environment that temperature of the base of the sheath is 100℃ or less.

 
Part Number
3-1669-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,465.96

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Manufacturer Model Number 3-1669-01 Lead wire terminal M4 spade terminal Sheath section length (mm) 50
Sheath section diameter (mm) ø 4.8 Details M4Y terminal type Temperature Range (°C) -50 to +800
Lead wire length 2m Material Sheath / stainless steel (SUS316), sleeve / stainless steel (SUS304), lead wire coating / glass wool