Liquid Transfer Pump Tube Tygon E-Lab

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Type: Dygon E-Lab
・Model number: 06509-36
・Length: 15m
・Inner diameter x outer diameter (φmm): 9.7 x 14.6
・Type: Tygon E-Lab
・Tube part number: L/S36